??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23111.0864 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 23111. - Locating Bushings for positioning clamping pins, press fit
Bill of material
23111.0864 Locating Bushing
BESTNR
Ref. No.
23111.0864
MAT
Material
Stainless steel
D1
F6
20 mm
D2
+0.01
28.03 mm
D3
25 mm
D4
32.2 mm
L1
5.25 mm
L2
8.42 mm
L3
17.1 mm
D22
H7
28 mm
D5
+1
34 mm
T1
±0.025
8.75 mm
T2
min.
22 mm
G
Weight
40 g
Embedded user actions